Board TypeDemo Board
-
FamilyHigh-side switches, PROFET™ + 24V
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range8 V to 36 V
-
Output Voltage14 V
-
Product Name24V Protected Switch Shield
-
QualificationAutomotive
-
Sub ApplicationFuse Box, 24V Protected Switch, LEDs, Body Control Modules, valve, Relay Box
-
Supply Voltage range8 V to 36 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive
-
TopologyHigh-side switch
| Recommended | ||
|
OPN
|
24VSHIELDBTT6030TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Compatible with Arduino microcontroller
- Capable of PWM up to 400 Hz
- Driver circuit with logic level inputs
- Diagnosis with current sense
- Protection of load and driver circuit
Benefits
- Fast inexpensive prototyping 24 V loadx
- Load diagnosis w/ I sense capability
- Overtemp shutdown w/ latch behaviour
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.