PSOC™ 6 Current Digital to Analog Converter (IDAC7)
IDAC7 Component: Precise 7-Bit Programmable Current
-
On this page
About
The IDAC7 Component provides a programmable current with a resolution of 7 bits. The six overlapping ranges are from 4.96 uA to 635 uA, which allows sufficient resolution for most applications.
- Six current ranges (4.96 uA to 635 uA)
- Sink or Source current
- 7-bit resolution
- Two IDACs can be put in parallel to form an 8-bit IDAC
- Add external resistor for VDAC functionality
The IDAC7 Component provides a programmable current with a resolution of 7 bits. The six overlapping ranges are from 4.96 uA to 635 uA, which allows sufficient resolution for most applications.
- Six current ranges (4.96 uA to 635 uA)
- Sink or Source current
- 7-bit resolution
- Two IDACs can be put in parallel to form an 8-bit IDAC
- Add external resistor for VDAC functionality