Serial Peripheral Interface (SPI) Master
Versatile SPI Master Component Unveiled: Supports 4-Wire, 3-Wire, and Configurable Word Lengths for Seamless Communication with SPI Slave Devices
-
On this page
About
The SPI Master component provides an industry-standard, 4-wire master SPI interface. It can also provide a 3-wire (bidirectional) SPI interface. Both interfaces support all four SPI operating modes, allowing communication with any SPI slave device. In addition to the standard 8-bit word length, the SPI Master supports a configurable 3- to 16-bit word length for communicating with nonstandard SPI word lengths.
The SPI Master component provides an industry-standard, 4-wire master SPI interface. It can also provide a 3-wire (bidirectional) SPI interface. Both interfaces support all four SPI operating modes, allowing communication with any SPI slave device. In addition to the standard 8-bit word length, the SPI Master supports a configurable 3- to 16-bit word length for communicating with nonstandard SPI word lengths.