Segment LCD (PDL_LCD)
Segment LCD Controller: Direct Display Control for LCD Panels
-
On this page
About
The Segment LCD Controller (LCD) displays the contents of Display Data Memory (LCDRAM) directly to the Liquid Crystal Display panel by controlling segment and common outputs. A variety of operating modes are supported with varying numbers of COM / SEG lines and LCD duty cycles. The LCD can be driven from the device or external power and can be clocked from either PCLK or the external sub-clock (CLKSO).
- Operates in 4 COM (44 SEG) and 8 COM (40 SEG) mode
- Direct drive with integrated voltage divider resistors
- Optional Voltage Booster
- Interrupt request per frame
- Blinking and reversed display modes
The Segment LCD Controller (LCD) displays the contents of Display Data Memory (LCDRAM) directly to the Liquid Crystal Display panel by controlling segment and common outputs. A variety of operating modes are supported with varying numbers of COM / SEG lines and LCD duty cycles. The LCD can be driven from the device or external power and can be clocked from either PCLK or the external sub-clock (CLKSO).
- Operates in 4 COM (44 SEG) and 8 COM (40 SEG) mode
- Direct drive with integrated voltage divider resistors
- Optional Voltage Booster
- Interrupt request per frame
- Blinking and reversed display modes