Scanning Comparator (ScanComp)
ScanComp: Efficient Analog Input Voltage Comparison
-
On this page
About
The Scanning Comparator (ScanComp) component provides a hardware solution to compare up to 64 pairs of analog input voltages signals using just one hardware comparator. The sampled comparator outputs can be enabled for connection in digital hardware. A reference or external voltage can be connected to each input.
- Scan up to 64 single ended or differential channels automatically
- Note The number of input and output channels will be limited by the hardware available in the device being used.
- Up to 64 outputs routable to digital logic blocks or pins
- Multiple comparison modes
The Scanning Comparator (ScanComp) component provides a hardware solution to compare up to 64 pairs of analog input voltages signals using just one hardware comparator. The sampled comparator outputs can be enabled for connection in digital hardware. A reference or external voltage can be connected to each input.
- Scan up to 64 single ended or differential channels automatically
- Note The number of input and output channels will be limited by the hardware available in the device being used.
- Up to 64 outputs routable to digital logic blocks or pins
- Multiple comparison modes