Quadrature Decoder (QuadDec)
Precision Motion Control with the Quadrature Decoder (QuadDec) Component: Counting Transitions and Ensuring Glitch-Free Performance
-
On this page
About
The Quadrature Decoder (QuadDec) Component gives you the ability to count transitions on a pair of digital signals. The signals are typically provided by a speed/position feedback system mounted on a motor or trackball.
- Adjustable counter size: 8, 16, or 32 bits
- Counter resolution of 1x, 2x, or 4x the frequency of the A and B inputs, for more accurate determination of position or speed
- Optional index input to determine absolute position
- Optional glitch filtering to reduce the impact of system-generated noise on the inputs
The Quadrature Decoder (QuadDec) Component gives you the ability to count transitions on a pair of digital signals. The signals are typically provided by a speed/position feedback system mounted on a motor or trackball.
- Adjustable counter size: 8, 16, or 32 bits
- Counter resolution of 1x, 2x, or 4x the frequency of the A and B inputs, for more accurate determination of position or speed
- Optional index input to determine absolute position
- Optional glitch filtering to reduce the impact of system-generated noise on the inputs