PSOC™ 4 Sequencing Successive Approximation ADC (ADC_SAR_Seq)
Enhance Your PSOC™ 4 with Sequencing SAR ADC
-
On this page
About
The Sequencing SAR ADC component gives you the ability to configure and use the different operational modes of the SAR ADC on PSoC™ 4. You have schematic- and firmware-level support for seamless use of the Sequencing SAR ADC in PSoC™ Creator designs and projects. You also have the ability to configure up to sixteen analog channels (depending on the device) that are automatically scanned with the results placed in individual result registers. An optional “Injection channel” may also be enabled by firmware to occasionally scan a signal that does not need to be scanned at the same rate as other channels.
- Selectable 8-, 10-, and 12-bit resolutions
- Sample rates of up to 1 Msps with 12-bit resolution
- Supports both Single Ended and Differential inputs
- Different ranges of inputs with multiple reference options
- Scan up to sixteen channels automatically, or just a single input
- Allows an “injection” channel to be added to the scan sequence with firmware control at runtime
- Hardware averaging support
The Sequencing SAR ADC component gives you the ability to configure and use the different operational modes of the SAR ADC on PSoC™ 4. You have schematic- and firmware-level support for seamless use of the Sequencing SAR ADC in PSoC™ Creator designs and projects. You also have the ability to configure up to sixteen analog channels (depending on the device) that are automatically scanned with the results placed in individual result registers. An optional “Injection channel” may also be enabled by firmware to occasionally scan a signal that does not need to be scanned at the same rate as other channels.
- Selectable 8-, 10-, and 12-bit resolutions
- Sample rates of up to 1 Msps with 12-bit resolution
- Supports both Single Ended and Differential inputs
- Different ranges of inputs with multiple reference options
- Scan up to sixteen channels automatically, or just a single input
- Allows an “injection” channel to be added to the scan sequence with firmware control at runtime
- Hardware averaging support
Share in WeChat
Scan the QR code with your WeChat App to share this page.