PSOC™ 4 Programmable Voltage Reference (PVref_P4)
Stable Voltage Reference with PVref_P4 Component
-
On this page
About
The PSOC™ 4 Programmable Voltage Reference (PVref_P4) component provides an adjustable stable reference voltage for the analog resources in your design. Each component provides a voltage reference that is based on either Vdda or the Bandgap voltage in 1/16 increments. This reference may be connected to any high impedance input such as the input to an opamp or comparator and cannot be routed to a GPIO unless it is buffered with an opamp.
- Reference is based on either Bandgap or Vdda
- Each instantiation may be a different value
- Adjustable by 1/16 steps between Vss and Bandgap or Vdda
- Up to four individual references
- References may be changed during runtime
The PSOC™ 4 Programmable Voltage Reference (PVref_P4) component provides an adjustable stable reference voltage for the analog resources in your design. Each component provides a voltage reference that is based on either Vdda or the Bandgap voltage in 1/16 increments. This reference may be connected to any high impedance input such as the input to an opamp or comparator and cannot be routed to a GPIO unless it is buffered with an opamp.
- Reference is based on either Bandgap or Vdda
- Each instantiation may be a different value
- Adjustable by 1/16 steps between Vss and Bandgap or Vdda
- Up to four individual references
- References may be changed during runtime