Edge Detector
Precision Signal Edge Detection with Edge Detector Component
-
On this page
About
The Edge Detector component is used to sample a signal and produce a pulse when the selected edge occurs. It is used when a circuit needs to respond to a state change on a signal. Its features include the ability to detect rising edge, falling edge, or either edge.
Detects Rising Edge, Falling Edge, or Either Edge
The Edge Detector component is used to sample a signal and produce a pulse when the selected edge occurs. It is used when a circuit needs to respond to a state change on a signal. Its features include the ability to detect rising edge, falling edge, or either edge.
Detects Rising Edge, Falling Edge, or Either Edge