Analog Hardware Multiplexer (AMuxHw)
Efficient Signal Multiplexing with AMuxHw Component
-
On this page
About
The Analog Hardware Multiplexer (AMuxHw) is designed to provide efficient and reliable switching between GPIOs and analog resource blocks. It can be used whenever switchable connections between these two components are needed in analog applications.
The AMuxHw component should be used when a signal needs to be switched in hardware. Currently, only the GPIOs can be multiplexed with this multiplexer. Since the AMuxHw component is bidirectional, it can also be used as de-multiplexer.
- Single-ended or differential inputs
- Mux or switch mode
- From 1 to 32 inputs
- Hardware controlled
- Bi-directional (passive)
The Analog Hardware Multiplexer (AMuxHw) is designed to provide efficient and reliable switching between GPIOs and analog resource blocks. It can be used whenever switchable connections between these two components are needed in analog applications.
The AMuxHw component should be used when a signal needs to be switched in hardware. Currently, only the GPIOs can be multiplexed with this multiplexer. Since the AMuxHw component is bidirectional, it can also be used as de-multiplexer.
- Single-ended or differential inputs
- Mux or switch mode
- From 1 to 32 inputs
- Hardware controlled
- Bi-directional (passive)