Infineon introduces new EiceDRIVER™ isolated gate driver ICs for traction inverters in electric vehicles
Infineon introduces new EiceDRIVER™ isolated gate driver ICs for traction inverters in electric vehicles
Technology news
Munich, Germany – 28 January 2025 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces new isolated gate driver ICs for electric vehicles to enhance its EiceDRIVER™ family. The devices are designed for the latest IGBT and SiC technologies. Furthermore, they support Infineon's new HybridPACK™ Drive G2 Fusion module, the first plug'n'play power module that implements a combination of Infineon’s silicon and silicon carbide (SiC) technologies. The pre-configured third-generation EiceDRIVER products, 1EDI302xAS (IGBT) and 1EDI303xAS (SiC/ Fusion), are AEC-qualified and ISO 26262-compliant, ideal for traction inverters in cost-effective and high-performant xEV platforms.
The devices 1EDI3025AS, 1EDI3026AS and 1EDI3035AS provide a strong output stage of 20 A and drive high-performance inverters of all power classes up to over 300 kW. The variants 1EDI3028AS and 1EDI3038AS with an output stage of 15 A are ideal for use in entry-level battery electric vehicle (BEV) and plug-in hybrid electric vehicle (PHEV) inverters as well as for the excitation circuit of externally excited synchronous machines (EESM). In addition, the devices are equipped with the new tunable soft-off feature, which provides excellent short-circuit performance to support the latest SiC and IGBT technologies.
Various monitoring functions, such as an integrated self-test for desaturation protection (DESAT) and overcurrent protection (OCP), improve the handling of latent system errors while the new primary and secondary safe-state interface enables versatile system safety concepts. In addition, a continuously sampling 12-bit delta-sigma ADC with integrated current source can read the voltage directly from temperature measurement diodes or an NTC. The gate drivers also provide reinforced insulation according to VDE 0884-17:2021-10 to enable safe isolation following standardized qualification and production testing procedures. Furthermore, the compact package (PG-DSO-20) and excellent compatibility with the latest power stage technologies help customers to drive system integration and reduce design cycle times.
Availability
The new EiceDRIVER isolated gate driver ICs for EV (1EDI3025AS, 1EDI3026AS, 1EDI3028AS, 1EDI3035AS, 1EDI3038AS) can be ordered now and samples are available. More information is available at www.infineon.com/eicedriver-xev.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
EiceDRIVER
Infineon has expanded its EiceDRIVER family with new isolated gate driver ICs designed for electric vehicles, supporting the latest IGBT and SiC technologies, including the HybridPACK Drive G2 Fusion module, and offering AEC-qualified and ISO 26262-compliant solutions for traction inverters in xEV platforms.
JPEG
2126x2531 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFATV202501-046