CoolSiC™ MOSFETs 1400 V G2 in TO-247PLUS-4 Reflow package enhance power density in high-power applications

Technology news

Oct 17, 2025

Munich, Germany – 17 October 2025 – High-power applications such as electric vehicle charging, battery energy storage systems, and commercial, construction and agricultural vehicles (CAVs) are driving the demand for higher system-level power density and efficiency to meet increasing performance expectations. At the same time, these requirements introduce new design challenges, including reliable operation under harsh environmental conditions, robustness against transient overloads, and optimized overall system performance. To address these challenges, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has launched the CoolSiC™ MOSFETs 1400 V G2 in the TO-247PLUS-4 Reflow package. The devices support higher DC-link voltages and enable improved thermal performance, reduced system size and enhanced reliability. 
 
The package technology supports reflow soldering at 260°C for up to three cycles and enables reliable operation with junction temperatures up to 200°C, while ensuring high peak current capability. Leveraging the Infineon .XT interconnection technology, the devices deliver improved thermal performance and enhanced mechanical robustness for demanding environments. The new 1400 V voltage class provides additional margin for faster switching and simplifies protection measures against overvoltage. This eliminates the need for power derating and contributes to overall system robustness. 
 
The CoolSiC MOSFETs 1400 V G2 in the TO-247PLUS-4 Reflow package are available in RDS(on) classes from 6 to 29 mΩ and suitable for applications where high power density is crucial, such as CAVs, electric vehicle charging and battery energy storage systems. Infineon also offers CoolSiC MOSFETs 1400 V in a TO-247-4 package with high creepage. RDS(on) classes for this portfolio range from 11 to 38 mΩ, with devices suitable also for applications such as photovoltaic. 
 
Availability
The CoolSiC MOSFETs 1400 V G2 in TO-247PLUS-4 Reflow and TO-247-4 packages are available now. Further information can be found at www.infineon.com/part/IMYR140R006M2H.

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: Facebook - LinkedIn

Press Photos

The CoolSiC™ MOSFETs 1400 V G2 in the TO-247PLUS-4 Reflow package are suitable for applications where high power density is crucial, such as CAVs, electric vehicle charging and battery energy storage systems.

JPEG

2126x2771 px

Download

Information Number : INFGIP202510-010

avatar

Veronika Seifried

Spokesperson Power Systems Division (PS)

+49 89 234 61662

Send email