CYW55913
Active and preferred
RoHS Compliant
Lead-free

CYW55913

Connected MCU with Wi-Fi 6E tri-band and Bluetooth® Low-Energy 5.4
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW55913
CYW55913
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    7 ch 12b
  • Antenna Configuration
    1x1 with diversity
  • Bluetooth Interface
    SDIO/GSPI/UART
  • Bluetooth LE RX SENSITIVITY
    -111.5dBm
  • Bluetooth LE TX POWER
    +19/+13/+4dBm
  • Bluetooth LE
    5.4
  • Bluetooth Specification
    Bluetooth® LE 5.4
  • Co-existence Interface
    2-/3-wire
  • Core
    Cortex M33
  • Dimensions
    3.57 × 5.32 mm
  • Family
    AIROC™ Connected MCU
  • GPIOs
    47
  • Launch Date
    2024
  • Longevity - 15 years
    Yes
  • Longevity - 20 years
    No
  • Longevity - Extended
    No
  • MCU Subsystem
    Arm Cortex M33
  • Operating system support
    RTOS/Linux
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package
    WLBGA
  • Partner Module
    Yes
  • Pitch
    0.35 mm
  • Planned to be available until at least
    01-01-2039
  • Product Description
    AIROC™ Wi-Fi Connected MCU
  • ROM
    2048 KB
  • SRAM
    768 KByte
  • Wi-Fi Band
    2.4/5/6GHz
  • Wi-Fi Bandwidth
    20 MHz
  • WI-FI Interface
    SDIO/GSPI/UART
  • Wi-Fi PHY Data Rate
    143 Mbps
  • Wi-Fi Specification
    Wi-Fi 6

OPN
CYW55913IUBGTXTMA1
Product Status active and preferred
Infineon Package
Package Name WLBGA-143 (002-33373)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 09/2024
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WLBGA-143 (002-33373)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 09/2024
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
ea.
in stock

Features

  • 192 MHz Arm Cortex-M33 and Trustzone
  • QSPI FLASH/PSRAM with XIP and OTF
  • SDIO/SPI/UART/I2C/I2S/PDM/GPIOs
  • 12b 7ch ADC
  • 1x1 Wi-Fi 6E (2.4/5/6GHz) 20MHz
  • Integrated PA up to +24dBm Tx power
  • WPA 3 Security
  • Matter over Wi-Fi
  • Bluetooth® Low Energy 5.4 features
  • LE Long Range, LE 2Mbps, Adv. Ext.
  • +4/+13/+19dBm Power Amplifiers
  • -111.5dBm LE Long Range Sensitivity

Benefits

  • Improves range and saves power
  • Mutli-layer security
  • Rich set of interfaces
  • EU CRA Class I (targeted)

Applications

Diagrams

CYW55913 Block Diagram
CYW55913 Block Diagram
CYW55913 Block Diagram
Documents

Design resources

Developer community