Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
WLC1115-68LQXQ
END OF LIFE
discontinued
RoHS Compliant
Lead-free

WLC1115-68LQXQ

END OF LIFE
Tray package: WLC1115 wireless charging transmitter IC with USB-PD, buck, sensing, software & Qi v1.3.2 system solution

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

WLC1115-68LQXQ
WLC1115-68LQXQ


Product details

  • Applications
    Consumer, Industrial
  • Buck-boost support
    Yes
  • Coil
    Single
  • Function
    Transmitter
  • Input Voltage max
    24 V
  • Operating Temperature range
    -40 °C to 105 °C
  • Output Power max
    15 W
  • Package Option
    Tray
  • PD Support
    Sink
  • Qi Support
    Qi1.3, Qi2.x

OPN
WLC1115-68LQXQ
Product Status discontinued
Infineon Package
Package Name QFN-68 (002-31802)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name QFN-68 (002-31802)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
The solutions using WLC1115 enable high performance and low-cost wireless charging transmitter IC for various applications. The configurable WLC1115 solution, with Infineon's OptiMOS™ power devices, offers highly efficient charging with flexible thermal management options. Combined with Infineon’s USB-C charger solutions, the WLC1115 solution offers a complete product package that can help meet stringent regulatory, compliance requirements. The WLC1115 based extended power profile (EPP) transmitter with OPTIGA™ Trust Charge meets the authentication requirements as specified in the Qi2 standard. The controller is offered with both Configuration Utility as well as ModusToolbox™ software options to develop your wireless charging solutions for Qi compliance as well as proprietary charging protocols.  NOTE: NO suffix stands for tray package option.

Features

  • Enables Qi2-compliant transmitters
  • Supports MPP, EPP, BPP protocols
  • Integrated USB-PD/PPS controller
  • Integrated buck for voltage control
  • Integrated gate drivers
  • Foreign Object Detection (FOD) using:
  • Q-factor, resonant frequency, and power loss methods 
  • Multipath ASK demodulation
  • Input voltage range: 4.5 V
  • 24 V
  • Communication ports: I2C, UART
  • Temperature range: -40 °C
  • 105 °C

Benefits

  • Single-Chip 15 W transmitter
  • Adaptive Foreign Object Detection (FOD)
  • Adjustable protection – OVP, OCP, OTP
  • Configurable software supported
Documents

Design resources

Developer community