Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
FS03MR12A6MA1B
END OF LIFE
discontinued
RoHS Compliant

FS03MR12A6MA1B

END OF LIFE
This HybridPACK™ Drive is a very compact six-pack module (1200V/400A) optimized for hybrid and electric vehicles.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS03MR12A6MA1B
FS03MR12A6MA1B


Product details

  • Configuration
    Sixpack
  • Dimensions (width)
    100.5 mm
  • Dimensions (length)
    154.5 mm
  • Features
    PinFin Base Plate
  • Housing
    HybridPACK™ Drive
  • ID
    400 A
  • Launch year
    2021
  • Planned to be available until at least
    2033
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    2.75 mΩ
  • VDS max
    1200 V

OPN
FS03MR12A6MA1BBPSA1
Product Status discontinued
Infineon Package AG-HDG1-3211
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE,HU
Country of Diffusion (CoD)
AT,MY

Product Status discontinued
Infineon Package AG-HDG1-3211
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE,HU
Country of Diffusion (CoD)
AT,MY
The power module implements the new CoolSiC™ Automotive MOSFET 1200V, optimized for electric drive train applications.

Features

  • semiconductor material: Silicon Carbide
  • Blocking voltage 1200V
  • Low RDSon
  • Low Switching Losses
  • Low Og and Crss
  • Low Inductive Design <10nH
  • Mechanical: 4.2kV DC 1sec Insulation
  • High Creepage and Clearance Distances
  • Compact design
  • High Power Density
  • Direct Cooled PinFin Base Plate

Benefits

  • Compact Design
  • Guiding elements for PCB
  • PressFIT Contact Technology
  • RoHS complient
  • Superior reliability

Diagrams

FS03MR12A6MA1B_Diagram
FS03MR12A6MA1B_Diagram
FS03MR12A6MA1B_Diagram
Documents

Design resources

Developer community