Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF7606
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF7606

END OF LIFE
-30V Single P-Channel Power MOSFET in a Micro 8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    -3.6 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    Micro8 (MO-187)
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    1.8 W
  • Qgd
    7.6 nC
  • QG (typ @10V)
    20 nC
  • RDS (on) (@4.5V) max
    150 mΩ
  • RDS (on) (@10V) max
    90 mΩ
  • RthJA max
    70 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) min
    -1 V
  • VGS max
    20 V

OPN
IRF7606TRPBF
Product Status discontinued
Infineon Package MICRO8
Package Name Micro8 (MO-187)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package MICRO8
Package Name Micro8 (MO-187)
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
MY
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Low profile package (less than 1.1mm)

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Compact form factor

Applications

Documents

Design resources

Developer community