OptiMOS™ 6 power MOSFETs with 40 V range and OptiMOS™ 5 power MOSFETs in 40 V - 150 V range in SuperSO8 DSC (dual-side cooling) package offer all thermal management benefits of dual-side cooling solutions with an industry-standard footprint.
Key Features
- High-performance silicon technology
- Low topside RthJC(0.72 K/W)
- Package rated to TJmax=175ºC
- Industry-standard footprint
- Compatible with PQFN 5x6
Applications
Products
About
When using bottom-side cooling solutions (e.g., SuperSO8, PQFN 5x6), most of the heat generated by the MOSFETs is transferred to the PCB, which increases the PCB temperature due to its poor thermal resistance. Dual-side cooling solutions add another thermal path (bottom through PCB + top through exposed clip and heatsink) to dissipate the heat generated in the MOSFET die.
About 30 percent of the heat generated on the MOSFET die is transferred through the top and less heat is transferred to the PCB. This enables improved reliability of the PCB as it runs cooler at the same power dissipation, or to achieve higher power density by handling more power by the MOSFET.
With the increase in power density requirements in AC-DC and DC-DC converters, the role of packaging is changing from the passive pure silicon die envelope used mainly for protection of the silicon die, to a more active role offering actual benefits for new products. In fact, power density can be increased in two ways: the first option is using new silicon technology that provides a lower RDS(on) per area and better figures-of-merit (FOMs), thereby decreasing power losses. The other option is to improve the potential for extracting the heat generated by the losses from the device itself. In this case, the packaging technology plays a crucial role.
The SuperSO8 DSC family of MOSFETs offers both: the new silicon technology and improved thermal performance.
The SuperSO8 DSC package provides lower conduction and switching losses resulting in:
- Higher system efficiency
- Superior power handling capability
- Higher power density designs
- Improved reliability
- Longer lifetime
The package is a drop-in replacement for SuperSO8 and PQFN 5x6 products, making it an easy to design-in solution with no PCB layout change required.
When using bottom-side cooling solutions (e.g., SuperSO8, PQFN 5x6), most of the heat generated by the MOSFETs is transferred to the PCB, which increases the PCB temperature due to its poor thermal resistance. Dual-side cooling solutions add another thermal path (bottom through PCB + top through exposed clip and heatsink) to dissipate the heat generated in the MOSFET die.
About 30 percent of the heat generated on the MOSFET die is transferred through the top and less heat is transferred to the PCB. This enables improved reliability of the PCB as it runs cooler at the same power dissipation, or to achieve higher power density by handling more power by the MOSFET.
With the increase in power density requirements in AC-DC and DC-DC converters, the role of packaging is changing from the passive pure silicon die envelope used mainly for protection of the silicon die, to a more active role offering actual benefits for new products. In fact, power density can be increased in two ways: the first option is using new silicon technology that provides a lower RDS(on) per area and better figures-of-merit (FOMs), thereby decreasing power losses. The other option is to improve the potential for extracting the heat generated by the losses from the device itself. In this case, the packaging technology plays a crucial role.
The SuperSO8 DSC family of MOSFETs offers both: the new silicon technology and improved thermal performance.
The SuperSO8 DSC package provides lower conduction and switching losses resulting in:
- Higher system efficiency
- Superior power handling capability
- Higher power density designs
- Improved reliability
- Longer lifetime
The package is a drop-in replacement for SuperSO8 and PQFN 5x6 products, making it an easy to design-in solution with no PCB layout change required.
Share in WeChat
Scan the QR code with your WeChat App to share this page.