Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRLML2502
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRLML2502

END OF LIFE
20V Single N-Channel Power MOSFET in a Micro 3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML2502
IRLML2502


Product details

  • ID (@25°C) max
    4.2 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-23
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    1.3 W
  • Qgd
    1.7 nC
  • QG (typ @4.5V)
    8 nC
  • RDS (on) (@4.5V) max
    45 mΩ
  • RthJA max
    100 K/W
  • Special Features
    Small Power
  • Tj max
    150 °C
  • VDS max
    20 V
  • VGS(th) range
    0.6 V to 1.2 V
  • VGS(th)
    0.9 V
  • VGS max
    12 V

OPN
IRLML2502TRPBF
Product Status discontinued
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
IL

Product Status discontinued
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
IL
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard surface-mount package

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Drop-in replacement with standard pinout
Documents

Design resources

Developer community