Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BSC019N08NS5
END OF LIFE
discontinued
RoHS Compliant

BSC019N08NS5

END OF LIFE
OptiMOS™ 5 power MOSFET 80V best-in-class in SuperSO8

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC019N08NS5
BSC019N08NS5


Product details

  • Battery voltage
    36-48 V
  • ID (@25°C) max
    237 A
  • IDpuls max
    948 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    94 nC
  • RDS (on) (@10V) max
    1.9 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
BSC019N08NS5ATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE

Product Status discontinued
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
This OptiMOS™ 5 MOSFET in SuperSO8 enables high power density and improved robustness, responding to the need for lower system cost and increased performance. This product is specially designed for synchronous rectification for telecom and server power supplies.Low reverse-recovery charge (Qrr) improves the system reliability by reducing the voltage overshoot, minimizing the need for snubber circuits, resulting in cost savings.

Features

  • Lowest RDS(on) enables highest power density and efficiency
  • Higher operating temperature rating to 175° C for increased reliability
  • Low RthJC for excellent thermal behavior
  • Lower reverse recovery charge (Qrr)

Benefits

  • Lower full load temperature
  • Less paralleling
  • Reduced overshoot
  • Increased system power density
  • Smaller size
  • System cost reduction
  • Engineering costs and effort reduction
Documents

Design resources

Developer community