BSS159N
Active and preferred
RoHS Compliant
Lead-free

BSS159N

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSS159N
BSS159N


Product details

  • Ciss
    29 pF
  • Coss
    7.4 pF
  • ID (@25°C) max
    0.23 A
  • IDpuls max
    0.92 A
  • Mode
    Depletion
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-23
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    0.36 W
  • QG (typ @4.5V)
    2.2 nC
  • RDS (on) (@0V)
    8000 mΩ
  • RDS (on) (@10V) max
    3500 mΩ
  • RthJC max
    350 K/W
  • Special Features
    Depletion mode
  • VDS max
    60 V
  • VGS(th) range
    -3.5 V to -2.4 V
  • VGS(th)
    -2.8 V

OPN
BSS159NH6327XTSA2
Product Status active and preferred
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon is one of the few semiconductor manufacturers worldwide to offer depletion MOSFETs.Areas of application include power supply startup power, over-voltage protection, in-rush-current limiter, off-line voltage reference. With one single component it is possible to realize a simple current regulator. All products are suitable for automotive applications. In order to meet special requirements, depletion MOSFETs are available with V GS(th) indicator on the reel.

Features

  • Depletion mode
  • dv/dt rated
  • Available w/ V GS(th) indicator on reel
  • Halogen free
  • Pb-free lead plating; RoHS compliant
  • Qualified according to AEC Q101
Documents

Design resources

Developer community