IKW25N120CS7
Active and preferred
RoHS Compliant
Lead-free

IKW25N120CS7

1200 V, 25 A IGBT7 S7 with anti-parallel diode in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IKW25N120CS7
IKW25N120CS7
ea.


Product details

  • Eoff (Hard Switching)
    2.35 mJ
  • Eon
    1.85 mJ
  • IC (@ 25°) max
    55 A
  • IC (@ 100°) max
    37 A
  • ICpuls max
    75 A
  • IF max
    41 A
  • IFpuls max
    75 A
  • Irrm
    33.5 A
  • Package
    TO-247-3
  • Ptot max
    250 W
  • QGate
    150 nC
  • Qrr
    3600 nC
  • RGint
    0 Ω
  • RG
    6 Ω
  • Switching Frequency
    TRENCHSTOP™ IGBT7 S7 2 - 20 kHz
  • Switching Frequency range
    2 kHz to 20 kHz
  • td(off)
    240 ns
  • td(on)
    21 ns
  • Technology
    TRENCHSTOP™ IGBT7
  • tf
    250 ns
  • tr
    17 ns
  • tSC
    8 µs
  • VCE(sat)
    2 V
  • VCE max
    1200 V
  • VF
    1.6 V
  • VGE(th)
    5.7 V

OPN
IKW25N120CS7XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Hard-switching 1200 V, 25 A TRENCHSTOP™ IGBT7 S7 discrete in TO-247 package with EC7 diode inside. It offers low VCEsat to achieve very low conduction losses in target applications and the co-packed very soft and fast emitter controlled diode helps to minimize switching losses contibuiting to overall low total losses.

Features

  • Very Low VCEsat
  • Good controllability
  • Full rated free wheeling diode
  • Diode with improved softness
  • Robustness against harsh condition
  • Robustness against HV-H3TRB
  • 8 us short circuit time
  • Very tight parameter distribution
  • Maximum operating Tj of 175 °C
Documents

Design resources

Developer community