High power semiconductors for modern HVDC applications
Innovative technology with lower losses leading to higher efficiency
High power rectifier
Power you can trust at sea - the rise of sustainable shipping
About
The ceramic discs offer an easy way of triggering by using laser diodes and optical fibers to avoid insulation problems between the load and trigger unit. Higher reliability thanks to fewer electronic components on high potential by using the internal protection functions (BOD and dv/dt protection). The power range covers blocking voltages from 200 V up to 8000 V and current ratings from 86 A up to 4800 A.
Thyristors are current-controlled power semiconductors that can block forward and reverse voltages for AC mains and conduct current in the forward direction. Therefore, thyristors are widely used in AC/DC rectifier circuits as a thyristor bridge rectifier.
Thyristors are also widely used in industry applications such as uninterruptible power supplies (UPS), solid state relays (SSR), energy storage, and battery chargers where high blocking voltage, long-term reliability, large inrush current capabilities, and high surge current handling capabilities are required. Our thyristors are known to fulfill all these requirements.
The ceramic discs offer an easy way of triggering by using laser diodes and optical fibers to avoid insulation problems between the load and trigger unit. Higher reliability thanks to fewer electronic components on high potential by using the internal protection functions (BOD and dv/dt protection). The power range covers blocking voltages from 200 V up to 8000 V and current ratings from 86 A up to 4800 A.
Thyristors are current-controlled power semiconductors that can block forward and reverse voltages for AC mains and conduct current in the forward direction. Therefore, thyristors are widely used in AC/DC rectifier circuits as a thyristor bridge rectifier.
Thyristors are also widely used in industry applications such as uninterruptible power supplies (UPS), solid state relays (SSR), energy storage, and battery chargers where high blocking voltage, long-term reliability, large inrush current capabilities, and high surge current handling capabilities are required. Our thyristors are known to fulfill all these requirements.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Enable success with our partner service offerings
Explore further documentation
Join our empowering community