IRS21531DS
Active and preferred
RoHS Compliant
Lead-free

IRS21531DS

600 V half-bridge gate driver IC with oscillator, integrated bootstrap FET, programmable frequency and programmable shutdown
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS21531DS
IRS21531DS
ea.


Product details

  • Channels
    2
  • Configuration
    Half-Bridge
  • Input Vcc range
    10.1 V to 15.4 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.26 A
  • Output Current (Source)
    0.18 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    150 ns
  • Turn On Propagation Delay
    680 ns
  • VBS UVLO (Off)
    8 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (On)
    11 V
  • VCC UVLO (Off)
    9 V
  • Voltage Class
    600 V

OPN
IRS21531DSTRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE,TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE,TW
ea.
in stock
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 0.18 A source and 0.26 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Integ. 600 V half-bridge driver
  • CT, RT programmable oscillator
  • 15.4 V Zener clamp on Vcc
  • Micropower startup
  • Non-latched shutdown on CT pin
  • Internal bootstrap FET
  • +/- 50 V/ns dV/dt immunity
  • Internal deadtime
  • Typical deadtime 0.6 µs (IRS21513D)
  • Typical deadtime 1.1 µs (IRS2153D)

Benefits

  • Internal bootstrap FET means smaller PCB area and lower BOM
  • Self-oscillating driver needs no external controller
  • RT/CT-set oscillator makes frequency easy to tune to the application

Diagrams

Circuit_Diagramm_IRS21531DS
Circuit_Diagramm_IRS21531DS
Circuit_Diagramm_IRS21531DS
Documents

Design resources

Developer community