IR44252L
For new designs, we recommend IRS44273L
Low Side Driver IC with typical 0.3 A source and 0.55 A sink currents in 5 Lead SOT23 package for IGBTs and MOSFETs.
IR44252L is a low voltage, non-inverting gate driver. Proprietary latch immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or LSTTL output. The output driver features a wide VCC range, under-voltage lockout with hysteresis, and output current buffer stage. Also, the IR44252L is complimentary to the popular IRS25752 SOT-23 single high-side driver IC.
Summary of Features
- Compact µHVIC ™
- Wide VCC range (5 V to 20 V)
- CMOS Schmitt-triggered inputs
- Under voltage lockout
- 3.3 V logic compatible
- Additional OUT pin
- Output in phase with inputs
- Lead free, RoHS compliant
Potential Applications
Find our Variations
1ED44176N01F: 25 V, 0.8/1.75 A, 11.9/11.4 V UVLO, with OCP, EN, FAULT, in DSO-8 package
IRS44273L: 25 V, 1.5/1.5 A, 10.2/9.2 V UVLO, with additional OUT pin, in SOT23-5 package
IR44252L: 20 V, 0.3/0.55 A, 5/4.15 V UVLO, with additional OUT pin, in SOT23-5 package
IR44272L: 20 V, 1.7/1.5 A, 5/4.15 V UVLO, with Enable, in SOT23-5 package
IR44273L: 20 V, 1.7/1.5 A, 5/4.15 V UVLO, with additional OUT pin, in SOT23-5 package