2EDN7524F
not for new design
RoHS Compliant
Lead-free

2EDN7524F

Fast dual-channel 5A gate driver optimized for driving both standard and superjunction MOSFETs, as well as GaN power switching devices.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2EDN7524F
2EDN7524F

Product details

  • Budgetary Price €/1k
    0.32
  • Channels
    2
  • Configuration
    Low-side
  • Input Vcc range
    4.2 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Source)
    5 A
  • Output Current (Sink)
    5 A
  • Package
    PG-DSO-8
  • Product Name
    2EDN7524F
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    19 ns
  • Turn On Propagation Delay
    17 ns
  • VBS UVLO (Off)
    3.9 V
  • VBS UVLO (On)
    4.2 V
  • Voltage Class
    20 V
OPN
2EDN7524FXTMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The gate driver accepts low voltage TTL and 3.3V CMOS signals with a wide voltage handling range of +20V to -10VDC, protecting against ground bouncing. Each output can sink/source 5A with low impedances. Channel delay matching of 1ns allows doubling of current up to 10A through channel paralleling. Available in three package options for flexibility and improved thermal performance.

Features

  • 5A peak source/sink current
  • 5ns (typ.) rise/fall times
  • < 10ns propagation delay tolerance
  • 8V UVLO option
  • Propagation delay for both & for enable
  • -10V control and enable inputrobustness
  • Outputs robust against reverse current
  • 2 independent channels
  • < 1ns channel-to-channel miss-match
  • Industry standard pin-out and packages

Benefits

  • Fast Miller plateau transition
  • Fast and reliable MOSFET turn-off
  • Saves switching diodes
  • Boost drive I by concurr't switching 2ch
  • Straight-forward design up-grades
Documents

Design resources

Developer community