- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Power stacks
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer Wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator ICs
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator ICs
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- REEV engine & HV starter‑generator control
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
Overview
MOTIX™ MCU | motor control SoCs for brushed DC motor control based on Arm® Cortex® M are equipped with either a relay, half- or H-bridge driver, power supply and a LIN or CAN (FD) communication interface. They provide smallest system solutions for automotive brushed DC (BDC) motor control applications. Moreover, the TLE988x and TLE99xx families comprise variants that are ISO 26262-compliant (ASIL B) and have security relevant features.
Key Features
- Arm® Cortex®-M
- Up to 60 MHz frequency
- Up to 256 kB flash
- Relay, half- or H-bridge driver
- Integrated LIN or CAN (FD) transceiver
- Temperature range Tj up to 175°C
- PWM capability
- ASIL B variants (TLE988x & TLE99xx)
- Security features (TLE988x & TLE99xx)
- Adaptive MOSFET control(TLE985x&TLE988x)
- Premium design-in support
Applications
Compare families
Products
About
The MOTIX™ TLE984x motor control SoC is based on the Arm® Cortex®-M0 microcontroller and integrates the relay driver, power supply and LIN communication interface on a single die.
Produced on Infineon’s first-in-industry automotive qualified 130 nm smart power technology, MOTIX™ TLE984x is designed to fit to a wide range of LIN-slave motor control applications such as window lifts and sunroofs. The mixed-signal MCU offers an unmatched level of integration as well as system cost to performance optimization for the target application segments.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Scalability to support multiple designs
- Pin and software compatible product family
- With flash memory sizes ranging from 36 kB to 64 kB
- The MOTIX™ TLE985x motor control SoCs with integrated half-bridge driver feature a 32-bit Arm® Cortex®-M0 microcontroller, a voltage regulator and a communication interface. This single-phase solution utilizes either Pulse Width Modulation (PWM) or LIN for automotive brushed DC (BDC) motor control applications.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Adaptive MOSFET control
- On-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort
Typical applications
MOTIX™ TLE985x product family is specifically designed for smart brushed DC (BDC) motor control applications, such as HVAC blowers.
MOTIX™ TLE985x, TLE986x, TLE988x, TLE994x and TLE996x motor control SoC solutions based on Arm® Cortex®-M with integrated H-bridge driver are equipped with either a LIN or CAN/CAN-FD communication interface and provide smallest system solution for automotive brushed DC motor control applications.
The portfolio offers scalability in terms of flash memory sizes and MCU system clock frequency supporting a wide range of motor control algorithms:
- TLE985x: M0, LIN, 48-96 kByte, 40 MHz
- TLE986x: M3, LIN, 36-256 kByte, 20-40 MHz
- TLE988x: M3, CAN (FD), 128-256 kByte, 60 MHz, variants with ASIL B rated safety
- TLE994x: M23, LIN, 72kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
- TLE996x: M33, LIN, 132kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
Synergies for BLDC and BDC motor control
The following MOTIX™ MCU families for BDC motor control use the same MCU and peripherals as Infineon’s MOTIX™ motor control SoCs with integrated 3-phase bridge driver for brushless DC (BLDC) motor control:
- TLE986x – TLE987x
- TLE988x - TLE989x
- TLE994x – TLE995x
- TLE996x – TLE997x
MOTIX™ motor control SoCs with integrated H-bridge driver address a wide range of smart 2-phase DC motor control applications such as sunroofs and window lifts.
Connect. Collaborate. Create. Join the MOTIX™ Community
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
- Connect. Collaborate. Create. Join the MOTIX™ Community
From windshield wipers to power seats, sunroofs, and windows, brushed DC motors play a critical role in ensuring driver safety and comfort. But did you know that these seemingly simple components require advanced functional safety features to prevent accidents and protect passengers?
MOTIX™ motor control SOCs for BDC motors offer support for applications up to ASIL B.
TLE988x and TLE99xx families include product variants that are developed according to ISO 26262 providing ASIL B features, while TLE984x/5x/6x families offer QM devices. Nonetheless they can be and are already used in a variety of motor control applications that require functional safety (ISO 26262) up to ASIL-B.
Infineon offers the following design-in support:
- FIT data information (ISO 26262)
- Function/blocks vs. area breakdown
Please contact your local Infineon partner who can provide you with this information.
The MOTIX™ TLE984x motor control SoC is based on the Arm® Cortex®-M0 microcontroller and integrates the relay driver, power supply and LIN communication interface on a single die.
Produced on Infineon’s first-in-industry automotive qualified 130 nm smart power technology, MOTIX™ TLE984x is designed to fit to a wide range of LIN-slave motor control applications such as window lifts and sunroofs. The mixed-signal MCU offers an unmatched level of integration as well as system cost to performance optimization for the target application segments.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Scalability to support multiple designs
- Pin and software compatible product family
- With flash memory sizes ranging from 36 kB to 64 kB
- The MOTIX™ TLE985x motor control SoCs with integrated half-bridge driver feature a 32-bit Arm® Cortex®-M0 microcontroller, a voltage regulator and a communication interface. This single-phase solution utilizes either Pulse Width Modulation (PWM) or LIN for automotive brushed DC (BDC) motor control applications.
Highlights:
- Cost and board space improvements
- VQFN package with 7 x 7 mm footprint
- Allows driving relays and MOSFETS at VBATT ≥ 6 V without external components
- High levels of system reliability
- Extensive diagnostics and protections are embedded to protect the MOTIX™ MCU SoC and the external MOSFET
- Adaptive MOSFET control
- On-board measurement and self-adaption of external MOSFET switching times allow balancing of power dissipation vs. EMC performance, adjust for MOSFET lot-to-lot variations and reduce the need for end-of-line calibration effort
Typical applications
MOTIX™ TLE985x product family is specifically designed for smart brushed DC (BDC) motor control applications, such as HVAC blowers.
MOTIX™ TLE985x, TLE986x, TLE988x, TLE994x and TLE996x motor control SoC solutions based on Arm® Cortex®-M with integrated H-bridge driver are equipped with either a LIN or CAN/CAN-FD communication interface and provide smallest system solution for automotive brushed DC motor control applications.
The portfolio offers scalability in terms of flash memory sizes and MCU system clock frequency supporting a wide range of motor control algorithms:
- TLE985x: M0, LIN, 48-96 kByte, 40 MHz
- TLE986x: M3, LIN, 36-256 kByte, 20-40 MHz
- TLE988x: M3, CAN (FD), 128-256 kByte, 60 MHz, variants with ASIL B rated safety
- TLE994x: M23, LIN, 72kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
- TLE996x: M33, LIN, 132kByte, 40 MHz, ASIL B rated safety and Arm® TrustZone®
Synergies for BLDC and BDC motor control
The following MOTIX™ MCU families for BDC motor control use the same MCU and peripherals as Infineon’s MOTIX™ motor control SoCs with integrated 3-phase bridge driver for brushless DC (BLDC) motor control:
- TLE986x – TLE987x
- TLE988x - TLE989x
- TLE994x – TLE995x
- TLE996x – TLE997x
MOTIX™ motor control SoCs with integrated H-bridge driver address a wide range of smart 2-phase DC motor control applications such as sunroofs and window lifts.
Connect. Collaborate. Create. Join the MOTIX™ Community
Infineon is your dependable partner for high-quality motor driver with longevity, ensuring for many products supply security through our multi-site approach. To accelerate your time-to-market and reduce development effort, we offer comprehensive design-in support, including:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
- Connect. Collaborate. Create. Join the MOTIX™ Community
From windshield wipers to power seats, sunroofs, and windows, brushed DC motors play a critical role in ensuring driver safety and comfort. But did you know that these seemingly simple components require advanced functional safety features to prevent accidents and protect passengers?
MOTIX™ motor control SOCs for BDC motors offer support for applications up to ASIL B.
TLE988x and TLE99xx families include product variants that are developed according to ISO 26262 providing ASIL B features, while TLE984x/5x/6x families offer QM devices. Nonetheless they can be and are already used in a variety of motor control applications that require functional safety (ISO 26262) up to ASIL-B.
Infineon offers the following design-in support:
- FIT data information (ISO 26262)
- Function/blocks vs. area breakdown
Please contact your local Infineon partner who can provide you with this information.
Share in WeChat
Scan the QR code with your WeChat App to share this page.