CYRS17B512-133AZMB
Active and preferred
RoHS Compliant
Lead-free

CYRS17B512-133AZMB

Infineon offers the space industry’s first QML qualified, radiation hardened by design, quad SPI (QSPI) NOR Flash.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYRS17B512-133AZMB
CYRS17B512-133AZMB


Product details

  • Density
    512 MBit
  • Device weight
    890.24 mg
  • Family
    NOR
  • Frequency
    133 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Cu Pd Al
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.97 V to 3.63 V
  • Organization (X x Y)
    x4
  • Package
    CG-FP-68-800
  • Peak Reflow Temp
    260 °C
  • Qualification
    Military

OPN
CYRS17B512133AZMBXYSA1
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 1
Packing Type CONTAINER
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 1
Packing Type CONTAINER
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Our rad hard NOR flash, is the first in its family from Infineon, offering the highest performance, density, radiation, and single event effects (SEE) performance combination for space FPGA boot code and configuration image storage solutions for satellites.NOTE:  This part is superseded by 5962F2122201PXE

Features

  • 512 Mbit density, QSPI at 133 MHz
  • 10K program/erase cycles
  • 10-year data retention @ 125ºC
  • 1.8 V / 3.3 V I/O support
  • 100-pin TQFP package
  • DLAM qualified 5962-21222 coming soon!
  • Radiation performance
  • TID > 300krad
  • SEU IMMUNE
  • SEL > 80 LET MeV.cm2/mg [LET]
  • SEFI 2.77e-5 err/dev.day

Applications

Documents

Design resources

Developer community