TLS115B0EJ DEMOBOARD
Active and preferred

TLS115B0EJ DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS115B0EJ DEMOBOARD
TLS115B0EJ DEMOBOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Input Type
    DC
  • Language
    SPICE
  • Output Current
    150 A
  • Output Voltage range
    2 V to 45 V
  • Product Category
    Evaluation Boards
  • Product Name
    TLS115B0EJ DEMOBOARD
  • Qualification
    Automotive
  • Sub Application
    EPS, Sensor Supply, TCU, EMS, HVAC
  • Supply Voltage range
    4 V to 45 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS115B0EJDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
TLS115B0EJ: High-accuracy LDO voltage tracking regulator in small DSO-8 exposed pad package. Designed for automotive off-board systems like powertrain sensors. With reverse polarity and short circuit protection, it operates up to 45V supply voltage. Accurate tracking of reference voltage (down to 2.0V) drives loads up to 150mA with precision.

Features

  • 150mA current capacity
  • Tight output tracking TOL to reference
  • Output voltage adjustable down to 2.0 V
  • Stable with ceramic output capacitors
  • Very low dropout voltage
  • Very low current consumption in OFF mode
  • Internally controlled soft start

Benefits

  • Secure power for external sensors.
  • Precision voltage replication
  • Power switch for off-board load

Applications

Documents

Design resources

Developer community