REF_ICL8810_116W_BPA
Active and preferred
RoHS Compliant

REF_ICL8810_116W_BPA

116 W AC-DC reference design for battery chargers with wide AC input voltage and CC output up to 2 A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_ICL8810_116W_BPA
REF_ICL8810_116W_BPA
ea.


Product details

  • Board Type
    Reference Board
  • Description
    116 W AC-DC reference design for battery chargers with wide AC input voltage and CC output up to 2 A
  • Input Type
    Universal input voltage range
  • Output Voltage range
    24 V to 58 V
  • Pout max
    240 mW
  • Target Application
    Cordless power tools chargers, E-bike chargers, Battery Chargers

OPN
REFICL8810116WBPATOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This reference board is based on a single-stage PFC flyback topology with secondary-side regulated (SSR) and constant current (CC) output. Universal input voltage range and wide output voltage range of 24 V to 58 V make it suitable for battery charger applications.

Features

  • Universal input voltage range
  • Output voltage range from 24 V to 58 V
  • SSR with adjustable CC output up to 2 A
  • High PF and low harmonic currents
  • Standby power < 240 mW @ 230 VAC

Benefits

  • Single stage AC-DC with high PF, low THC
  • QR mode for high efficiency & low EMI
  • Configurable brown-in and brown-out
  • Comprehensive set of protections
Documents

Design resources

Developer community