REF_FRIDGE_D111T_RC2_SL
not for new design
RoHS Compliant

REF_FRIDGE_D111T_RC2_SL

Reference board for efficient control of rotary fridge compressor drives powered by IMD111T motor control IC and RC-D2 IGBT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_FRIDGE_D111T_RC2_SL
REF_FRIDGE_D111T_RC2_SL


Product details

  • Board Type
    Reference Board
  • Family
    IGBT Discrete, iMOTION™ Motor Control ICs
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Motor Power max
    250 W
  • Product Name
    REF_Fridge_D111T_RC2_SL
  • Qualification
    Industrial
  • Sub Application
    Motor drive inverter
  • Target Application
    Refrigerator, Other home appliances
  • Topology
    3 phase motor drive

OPN
REFFRIDGED111TRC2SLTOBO1
Product Status not for new design
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN

Product Status not for new design
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
The REF_Fridge_D111T_RC2_SL board is designed for refrigerator compressors, featuring Infineon's digital motor control IC iMOTION™ driver IMD111T-6F040 and the RC-D2 600V discrete IGBT IKD04N60RC2. It allows for easy replication onto a final mass-production application board, ensuring fast time to market and easy interfacing through iMOTION™ Link for programming and debugging various iMOTION™ motor control ICs.

Features

  • iMOTION™ driver IMD111T-6F040 with:
  • Ready-to-use motion controller
  • Scripting engine
  • 6-chan. silicon on insulator driver
  • RCD2-600V IGBT: lowest EMI & losses
  • System solution enables:
  • Highly integrated, flexible design
  • Lowest EMI
Documents

Design resources

Diagrams

Motor-Control-PMSM-BD-REF-Fridge-D111T-RC2-S
Motor-Control-PMSM-BD-REF-Fridge-D111T-RC2-S
Motor-Control-PMSM-BD-REF-Fridge-D111T-RC2-S

Developer community