REF_5GR4780AG_6W1
Active

REF_5GR4780AG_6W1

6 W auxiliary power supply
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5GR4780AG_6W1
REF_5GR4780AG_6W1
ea.


Product details

  • Board Type
    Reference Board
  • Family
    CoolSET™
  • Frequency range
    47 kHz to 63 kHz
  • Input Type
    AC
  • Output Current max
    0.5 A
  • Output Voltage range
    0.5 V to 12 V
  • Qualification
    Consumer
  • Sub Application
    Power Supplies
  • Supply Voltage range
    85 V to 264 V
  • Target Application
    Major home appliances and small home appliance
  • Topology
    Flyback

OPN
REF5GR4780AG6W1TOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF_5GR4780AG_6W1 is an auxiliary power supply reference design based on Infineon’s 5th generation fixed-frequency CoolSET™ family (ICE5GR4780AG) configured in a flyback topology. It utilizes a simple Zener diode reference voltage for the feedback loop and a simple input Pi filter for EMI suppression to support cost performance auxiliary power supply targeting small home appliances.

Features

  • Universal input 85~265 VAC
  • Isolated 12 V/0.5 A output
  • >82% full load efficiency at 115/230 VAC

Benefits

  • Low cost solution aux for Appliances 
  • Fixed-frequency reduction technique 
  • Active Burst Mode 

Applications

Documents

Design resources