REF-10KW3LNPC2
Active and preferred
RoHS Compliant

REF-10KW3LNPC2

Power conversion reference design for the fast prototyping of bi-directional 3-phase NPC2 inverter stages with up to 10 kW

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-10KW3LNPC2
REF-10KW3LNPC2


Product details

  • Board Type
    Reference Board
  • Family
    1200 V TRENCHSTOP™ IGBT 7, Gate Driver, Current sensors
  • Input Type
    DC
  • Operating Voltage range
    650 V to 850 V
  • Output Voltage range
    380 V to 400 V
  • Pout max
    1000 W
  • Supply Voltage range
    21.6 V to 26.4 V
  • Supply Voltage
    24 V
  • Target Application
    Solar Energy Systems, Energy Storage
  • Topology
    3-level NPC2

OPN
REF10KW3LNPC2TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
REF-10KW3LNPC2 features Infineon‘s latest 1200 V TRENCHSTOP™ IGBT 7 with best-fitting EiceDRIVER™ gate drivers and XENSIV current sensors in a modular design blueprint that can be reused for 3-phase string, hybrid and battery inverter projects. Its high switching frequency reduces size and cost, while passive cooling is still possible up to 10 kW.A separate XMC7200 based control card with open loop control software and GUI is also available.

Features

  • Low loss 3-level NPC2 topology
  • Modular design concept
  • Isolated gate driver card
  • Built-in aux power supply card
  • Large heatsink for passive cooling
  • Fans for high power ratings
  • Optional control card

Benefits

  • High peak efficiency 98.5 %
  • High switching frequency of 24 kHz
  • Small size and lower cost per kW
  • No fans needed up to 10 kW
  • Fast and uncomplicated testing
  • Blueprint for shorter time2market
Documents

Design resources

Developer community