KIT_XMC4400_DC_V1
Active and preferred
RoHS Compliant

KIT_XMC4400_DC_V1

XMC4400 Drive Card
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC4400_DC_V1
KIT_XMC4400_DC_V1
ea.


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Core
    ARM Cortex-M4
  • External memory
    None
  • Family
    XMC4400 Industrial Microcontroller
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    None
  • Product Name
    XMC4400 Drive Card
  • Programmer/Debugger
    Onboard XMC4200 Debug IC
  • Sensors
    None
  • Software Support
    ModusToolbox
  • Target Application
    Motor Control & Drives
  • WiFi Standard
    N/A

OPN
KITXMC4400DCV1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
ea.
in stock
How to stay safe while dealing with hundreds of watts?Take the XMC4400 Drive Card with galvanic isolation. The debug interface is isolated from the XMC microcontroller and the position detection interfaces to guarantee safe operation during software development. The best fit for the XMC1300 and XMC4400 Drive cards is the DAVE™ Motor Control Apps library and X-Spy for SW development and parameterisation.

Features

  • XMC4400 MCU (ARM® Cortex™-M4F based)
  • Isolated on Board J-Link Lite Debugger
  • 2x Hall Interface
  • 2x Encoder Interface
  • Full integration with ModusToolbox™ IDE

Benefits

  • Compatible to Infineon Power Boards
  • e.g. to KIT_XMC750WATT_MC_AK_V1 and more

Applications

Documents

Design resources

Developer community