KIT_PSOC4-HVPA-144K_LITE
Active and preferred
RoHS Compliant

KIT_PSOC4-HVPA-144K_LITE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSOC4-HVPA-144K_LITE
KIT_PSOC4-HVPA-144K_LITE


Product details


OPN
KITPSOC4-HVPA-144KLITE
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
US
The PSOC™TM HV PA 144k Lite kit is a compact development kit designed for the PSOC™TM high-voltage (HV) precision-analog (PA) microcontroller, a fully integrated programmable embedded system ideal for lead acid battery monitoring and management applications.At the heart of this system lies an Arm Cortex-M0+ processor, which features programmable and reconfigurable analog and digital blocks. 

Features

  • Two high-resolution ΔΣ ADCs (16-20+ bits) with automatic gain current channel and HV input divider voltage channel, ensuring precise measurements.
  • A range of digital peripherals, such as PWMs, to facilitate efficient control and communication.
  • Serial communication interfaces, including a LIN interface with an integrated PHY, enabling seamless connectivity.
  • A high-voltage subsystem capable of operating directly off a 12-V car battery, eliminating the need for additional power management components.

Benefits

  • Comprehensive platform for developers to design and test innovative battery management systems.

Applications

Documents

Design resources

Videos

Developer community