KIT_PSC3M5_MC1
Active and preferred
RoHS Compliant

KIT_PSC3M5_MC1

PSOC™ Control C3M5 Complete System Motor Control Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3M5_MC1
KIT_PSC3M5_MC1


Product details

  • Core
    ARM Cortex M33
  • Device
    PSC3M5FDS2AFQ1
  • Family
    PSOC™ Control C3
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    MADK
  • Hardware Compatibility
    MADK Power boards
  • Programmer/Debugger
    SEGGER J-Link Lite
  • Sensors
    Hall sensors
  • Speed [m/s]
    ModusToolbox
  • Target Application
    Motor Control & Drives

OPN
KITPSC3M5MC1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
The PSOC™ Control C3M5 motor control card is an evaluation board designed to help engineers in developing PSOC™ Control C3 based motor control solutions in combination with suitable power stage evaluation boards featuring the MADK connector (M1/M3/M5). The board features an isolated onboard debugger for programming and debugging over a USB interface. It also features a USB VCOM functionality using the same USB connection used for the debugger.

Features

  • PSOC™ Control C3M5 PSC3M5FDS2AFQ1
  • Connection to MADK boards (M1, M3, M5)
  • On-board debugger (SEGGER J-Link LITE)
  • 2 User LED - User-controlled LED
  • 2 Debug LED & Aux LED
  • DB42S03 or DB42M03 Brushless DC motor
  • 24V/1A AC/DC power adapter

Benefits

  • Out-of-the-box configuration
  • Sensorless FOC motor control
  • Can be configured to run two motors
  • Code examples to shorten development
  • Modular setup to adapt new power boards

Applications

Documents

Design resources

Videos

PSOC™ Control C3M5 Complete System Motor Control Kit Unboxing
Get started building a motor control based application with PSOC™ Control C3 (KIT_PSC3M5_MC1), supported by application notes, code examples, training materials and ModusToolbox.
PSOC™ Control C3M5 Complete System Motor Control Kit Unboxing PSOC™ Control C3M5 Complete System Motor Control Kit Unboxing PSOC™ Control C3M5 Complete System Motor Control Kit Unboxing
PSOC™ Control C3M5 Evaluation Kit Unboxing PSOC™ Control C3M5 Evaluation Kit Unboxing PSOC™ Control C3M5 Evaluation Kit Unboxing

Diagrams

motor-control-card-features
motor-control-card-features
motor-control-card-features
infineon-kit-motor-dc-250w-24c-7v1
drive-adapter-card-features

Developer community