EVAL_5BR3995BZ_BUCK1
Active and preferred

EVAL_5BR3995BZ_BUCK1

5.4 W non-isolated high-voltage buck converter evaluation board
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_5BR3995BZ_BUCK1
EVAL_5BR3995BZ_BUCK1
ea.


Product details

  • Board Type
    Evaluation Board
  • Device
    ICE5BR3995BZ
  • Family
    CoolSET™
  • Frequency
    65 kHz
  • Input Type
    AC
  • Input Voltage range
    85 V to 460 V
  • Input Voltage
    230 V
  • Iout range
    0.1 A to 0.3 A
  • Iout
    0.2 A
  • Isolated
    No
  • Output Current range
    0.1 A to 0.3 A
  • Output Current
    0.2 A
  • Output Voltage range
    17.1 V to 18.9 V
  • Output Voltage
    18 V
  • Pout max
    5.4 W
  • Product Name
    EVAL_5BR3995BZ_BUCK1
  • Qualification
    Industrial
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies, Industrial, Consumer, SMPS, Metering, Home Appliances
  • Topology
    Buck

OPN
EVAL5BR3995BZBUCK1TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EVAL_5BR3995BZ_BUCK1 is an evaluation board configured in a non-isolated high-voltage buck topology and features the ICE5BR3995BZ , a product of Infineon’s 5th generation fixed frequency CoolSET™ family .Designers can evaluate the performance of the buck converter quickly and easily, thanks to:An ultra-wide input range of up to 460 VAC with a single 18 V / 300 mA outputPlaceholders for dual LDOsImplemented off-the-shelf components

Features

  • Ultra wide input 85~460 VAC
  • Single non-isolated output 18 V / 300 mA
  • > 71% full-load efficiency @ 230 VAC

Benefits

  • Cost-efficient buck topology for non-isolated auxiliary power supply
  • Ease of evaluation with placeholders for dual LDOs to support different output requirements
  • Ease of mock-up with off-the-shelf components and dual footprint to support SMD or through-hole power inductor

Applications

Documents

Design resources

Developer community