EVAL_5BR3995BZ_BUCK1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DeviceICE5BR3995BZ
-
FamilyCoolSET™
-
Frequency65 kHz
-
Go-wider-BoardNo
-
Input TypeAC
-
Input Voltage range85 V to 460 V
-
Input Voltage230 V
-
Iout range0.1 A to 0.3 A
-
Iout0.2 A
-
IsolatedNo
-
Output Current range0.1 A to 0.3 A
-
Output Current0.2 A
-
Output Voltage range17.1 V to 18.9 V
-
Output Voltage18 V
-
Pout max5.4 W
-
Product NameEVAL_5BR3995BZ_BUCK1
-
QualificationIndustrial
-
Sub ApplicationOffline SMPS
-
Target ApplicationSMPS, Metering, Home Appliances, Consumer, Industrial, Power Supplies
-
TopologyBuck
| Recommended | ||
|
OPN
|
EVAL5BR3995BZBUCK1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ultra wide input 85~460 VAC
- Single non-isolated output 18 V / 300 mA
- > 71% full-load efficiency @ 230 VAC
Benefits
- Cost-efficient buck topology for non-isolated auxiliary power supply
- Ease of evaluation with placeholders for dual LDOs to support different output requirements
- Ease of mock-up with off-the-shelf components and dual footprint to support SMD or through-hole power inductor
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.