EVAL-M7-D112T
not for new design
RoHS Compliant

EVAL-M7-D112T

Control Board for iMOTION™ Modular Application Design Kit based on IMD112T-6F040

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M7-D112T
EVAL-M7-D112T


Product details

  • Applications
    Aircon, Drives, Pumps
  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs
  • Input Type
    DC
  • Interfaces
    MADK-M7
  • Product Name
    EVAL-M7-D112T
  • Qualification
    Industrial
  • Sub Application
    Small Home Appliances, Major Home Appliances
  • Supply Voltage
    15 V
  • Target Application
    Motor Control & amp, amp, Drives, Industrial, Consumer, Automation
  • Topology
    3-Phase Motor

OPN
EVALM7D112TTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
EVAL-M7-D112T is a MADK platform control board. The iMOTION™ driver IMD112T enables field-oriented motor control and power factor correction and integrates the three-phase gate driver. PC tool iMOTION™ Solution Designer (iSD) handles firmware revisions and provides system configuration, device setup and final tuning of the system. In combination with a matching power board EVAL-M7-D112T targets motor systems like fans, pumps and compressors.

Features

  • Field-proven Motion Control Engine (MCE)
  • Single-shunt or leg-shunt sensorless FOC
  • CCM boost power fcto correction (PFC)
  • Galvanically isolated debug interface
  • Integrated protection features
  • Scripting engine similar to a small VM

Benefits

  • Fast time to market – No coding required
  • Wide range of MADK power boards
  • High application flexibility
  • PC tool iMOTION™ Solution Designer
  • Easy parametrization and tuning
Documents

Design resources