EVAL-M3-IM564
Active and preferred
RoHS Compliant

EVAL-M3-IM564

Evaluation board for CIPOS™ Mini, features 600V IM564-X6D
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M3-IM564
EVAL-M3-IM564
ea.


Product details

  • Applications
    Compressors, Industrial Drives
  • Board Type
    Evaluation Board
  • Family
    Microcontroller, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM), Motor Driver
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M3 30pin interface connector
  • Motor Power max
    2000 W
  • Pout max
    2800 W
  • Product Name
    EVAL-M3-IM564
  • Qualification
    Industrial
  • Sub Application
    Industrial Drives, Compressors
  • Supply Voltage max
    265 V
  • Target Application
    Motor Control & Drives, Consumer, Automation, Industrial, Commercial
  • Topology
    3-Phase Inverter, PFC

OPN
EVALM3IM564TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
The EVAL-M3-IM564 supports initial application design with CIPOS™ Mini PFC-integrated IPMs. When combined with the matching control board EVAL-M3-102T, it creates a potent inverter + PFC system for evaluating Infineon technologies. Featuring the IM564-X6D, it integrates a 3-phase inverter stage and a PFC stage in a compact package, enabling rapid prototyping of various motor control systems with active PFC.

Features

  • Power stage to drive 3-phase motor
  • Power Factor Correction
  • 600 V blocking voltage
  • 20 A installed chip current
  • Max. PFC switching frequ. 150 kHz
  • 2800 W output power
  • With passive cooling
  • Testpads w/ hook for oscill. probes
  • MADK M3 interface connector
Documents

Design resources

Developer community