EVAL-M3-IM564
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsCompressors, Industrial Drives
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM), Motor Driver
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMADK-M3 30pin interface connector
-
Motor Power max2000 W
-
Pout max2800 W
-
Product NameEVAL-M3-IM564
-
QualificationIndustrial
-
Sub ApplicationIndustrial Drives, Compressors
-
Supply Voltage max265 V
-
Target ApplicationMotor Control & Drives, Consumer, Automation, Industrial, Commercial
-
Topology3-Phase Inverter, PFC
| Recommended | ||
|
OPN
|
EVALM3IM564TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Power stage to drive 3-phase motor
- Power Factor Correction
- 600 V blocking voltage
- 20 A installed chip current
- Max. PFC switching frequ. 150 kHz
- 2800 W output power
- With passive cooling
- Testpads w/ hook for oscill. probes
- MADK M3 interface connector
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.