Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL-M3-CM615PN
END OF LIFE
discontinued
RoHS Compliant

EVAL-M3-CM615PN

END OF LIFE
iMOTION™ MADK Evaluation board for CIPOS™ Mini Intelligent Power Modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M3-CM615PN
EVAL-M3-CM615PN


Product details

  • Applications
    Compressors, Industrial Drives
  • Board Type
    Evaluation Board
  • Family
    Microcontroller, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM), Motor Driver
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M3 30pin interface connector
  • Motor Power max
    650 W
  • Pout max
    650 W
  • Product Name
    EVAL-M3-CM615PN
  • Qualification
    Industrial
  • Sub Application
    Industrial Drives, Compressors
  • Supply Voltage max
    265 V
  • Target Application
    Motor Control & Drives, Consumer, Commercial, construction and agricultural vehicles (CAV), Commercial
  • Topology
    3-Phase Inverter, PFC

OPN
EVALM3CM615PNTOBO2
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
The Eval-M3-CM615PN integrates the CIPOS™ Mini IFCM15P60GD, combining a 3-phase inverter stage with a PFC stage based on TRENCHSTOP™ IGBTs. When paired with the iMOTION™ control board EVAL-M3-102T, it forms a potent inverter + PFC system, enabling rapid prototyping of various motor control systems with active PFC.

Features

  • Power stage to drive 3-phase motor
  • Power factor correction
  • 600 V blocking voltage
  • 15 A installed chip current
  • Max. PFC switching frequency 40 kHz
  • 650 W output power (passive cooled)
  • Test pads to attach oscillo. probes
  • Stand. MADK M3 interface connector
Documents

Design resources

Developer community