EVAL-M1-IR2214
Active and preferred

EVAL-M1-IR2214

Evaluation board for motor drive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-IR2214
EVAL-M1-IR2214
ea.


Product details

  • Applications
    CAC
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    AC
  • Motor Power max
    10000 W
  • Pout max
    10000 W
  • Product Name
    EVAL-M1-IR2214
  • Qualification
    Industrial
  • Sub Application
    HVAC, low-voltage drives
  • Topology
    Flyback, 3-Phase Motor

OPN
EVALM1IR2214TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EVAL-M1-IR2214 evaluation board features the EiceDRIVER™ 1200 V, 2/3 A, level-shift half-bridge gate driver IC, IR2214SS, and 1200 V, 50 A EconoPIM™3 module, FP50R12KT4G, for motor drive applications. When connected to the iMOTION™2.0 controller board, EVAL-M1-101T, it can run a BLDC motor, facilitating rapid evaluation of the IR2214SS's key features and board verification through a double-pulse test for higher power ratings.

Features

  • 380 VAC three-phase input with fuses on the board providing basic electrical protection
  • Inrush current limit circuit
  • Safer power-on
  • +15 V and +5 V aux. power supplies
  • iMOTION™ controller board compatib.
Documents

Design resources