ApplicationsCAC
-
Board TypeEvaluation Board
-
FamilyGate Driver, IGBT Modules
-
Go-wider-BoardYes
-
Input TypeAC
-
Motor Power max10000 W
-
Pout max10000 W
-
Product NameEVAL-M1-IR2214
-
QualificationIndustrial
-
Sub Applicationlow-voltage drives, HVAC
-
Topology3-Phase Motor, Flyback
| Recommended | ||
|
OPN
|
EVALM1IR2214TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 380 VAC three-phase input with fuses on the board providing basic electrical protection
- Inrush current limit circuit
- Safer power-on
- +15 V and +5 V aux. power supplies
- iMOTION™ controller board compatib.
Benefits
- Optimized system performance
- Integrated desaturation protection
- Soft overcurrent shutdown
- Two-stage turn-on output
- Under-voltage lockdown protection
- Cross-conduction prevention
- Separate sink/source output
- Compact design with the EconoPIM™3
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.