Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
DEMO_BCR601_60V_IVCTRL
END OF LIFE
discontinued

DEMO_BCR601_60V_IVCTRL

END OF LIFE
700mA linear LED controller demonstration board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_BCR601_60V_IVCTRL
DEMO_BCR601_60V_IVCTRL


Product details

  • Board Type
    Demo Board
  • Family
    Small signal MOSFETs
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    1 x'WR-TBL Serie 3093 - 3.81 mm Horizontal Reserved PCB Header, 06p1x'WR-TBL Serie 4183 - 3.81 mm 45° Entry Screwless, 4p
  • Mounting
    SMD
  • Output Current range
    0 mA to 700 mA
  • Output Voltage range
    8 V to 60 V
  • Pout range
    0 W to 36 W
  • Product Name
    DEMO_BCR601_60V_IVCTRL
  • Qualification
    Consumer
  • Sub Application
    Lightin engine
  • Supply Voltage range
    8 V to 60 V
  • Target Application
    Lighting, LED Lighting
  • Topology
    Linear

OPN
DEMOBCR60160VIVCTRLTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BCR601 demo board features a 60V linear DC-DC LED controller IC for general lighting. It offers linear current regulation, protection features, analog dimming, and active headroom control for voltage and current. This board is designed for evaluating cost-efficient, reliable LED drivers with a 700mA output. Additionally, a modular reference design with the XDPL8219 board is available.

Features

  • Supply voltage from 8V to 60V
  • Active headroom control
  • Board configurable up to 1.5A LED current control
  • 100 Hz/120 Hz supply ripple suppression
  • LED current precision ±3%
  • Analog dimming down to 3%
  • Board suitable for assembly with transistor packages of types SOT-223 DPAK, TO-220
  • Rset functionality at pin MFIO
  • Flexible input capacity selectable as ceramic SMD device or as electrolyte device
  • Hot plug protection to minimize LED inrush current
  • Overvoltage protection
  • Over-temperature protection function vs junction temperature

Benefits

  • Cost and power efficient design-in
  • No ripple on LED for flicker free light
  • Various protection features for LEDs
  • Active headroom control (AHC)

Applications

Documents

Design resources

Developer community