DEMO_5GR1680AG_27W1
on request

DEMO_5GR1680AG_27W1

27W 12V 5V SMPS demonstration board with ICE5GR1680AG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMO_5GR1680AG_27W1
DEMO_5GR1680AG_27W1


Product details

  • Applications
    aux-psu
  • Board Type
    Demo Board
  • CCM operation
    No
  • Device
    ICE5GR1680AG
  • Family
    CoolSET™
  • Frequency
    125 kHz
  • Full Power
    27
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    85.7
  • Inductance
    279uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 300 V
  • Iout (1)
    2.16
  • Iout (2)
    0.2
  • Isolated
    Yes
  • Mode
    ff
  • Number of Outputs
    2
  • Output Current
    2.16 A, 0.2 A
  • Output Voltage
    5 V, 12 V
  • Package
    DSO-12
  • Pout max
    27 W
  • PowerESIM
    Yes
  • Product Name
    DEMO_5GR1680AG_27W1
  • Qualification
    Industrial
  • Stand-by max (@ Vin 115V)
    50 with xcap discharge
  • Stand-by max (@ Vin 230V)
    75 with xcap discharge
  • Stand-by max (@ max Vin (typ.300V))
    102 with xcap discharge
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies, Industrial, SMPS
  • Topology
    Flyback
  • transformer footprint
    EE25
  • Type
    integrated
  • Vout (1)
    12
  • Vout (2)
    5

OPN
DEMO5GR1680AG27W1TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This 27W demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the new ICE5GR1680AG PWM fixed frequency CoolSET™ with 800V integrated MOSFET in DSO-12 package.

Features

  • Flyback topology with dual isolated output
  • 125kHz switching frequency with discontinuous current mode design
  • Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
  • Output #1: 12V/2.16A
  • Output #2: 5V/0.2A

Benefits

  • High efficiency with frequency reduction from mid to light load condition
  • Robust operation with adjustable line input over-voltage protection

Applications

Documents

Design resources

Developer community