CY8CKIT-148
Active and preferred
RoHS Compliant

CY8CKIT-148

PSOC™ 4700S Inductive Sensing Evaluation Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-148
CY8CKIT-148
ea.


Product details

  • Applications
    Refrigerator
  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    Inductive sense coil buttons
  • Core
    Arm Cortex-M0+
  • External memory
    None
  • Family
    PSOC™ 4700S Microcontroller
  • Features
    Seven LEDs
  • GPIOs/Shield Compatibility
    None
  • Hardware Compatibility
    N/A
  • Input Type
    DC
  • Programmer/Debugger
    Onboard KitProg
  • Qualification
    Industrial, Consumer
  • Sensors
    None
  • Software Support
    PSoC Creator
  • Target Application
    Industrial automation, Home entertainment, Wearables
  • WiFi Standard
    N/A

OPN
CY8CKIT-148
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
ea.
in stock
The PSOC™ 4700S Inductive Sensing Evaluation Kit is designed as an easy-to-use and inexpensive evaluation platform, the kit supports evaluation of metal touch and LC tank inductive sensing technology. The PSOC™ 4700S device, delivering a complete system solution for a wide range of embedded applications at a very low cost.

Features

  • PSOC™ 4700 device, 32KB Flash/4KB SRAM
  • 3 Inductive Coils with metal overlay
  • 3 Feedback LEDs
  • 1 inductive proximity sensing coil
  • Current Measurement Jumper
  • USB Type-C Connector
  • KitProg3
  • Programming Header

Benefits

  • 32-bit, 48-MHz ARM Cortex-M0+ CPU
  • One 10-bit, 16.8-ksps Single-Slope ADC
  • Two low-power comparators (CMP)
  • 2x 7-bit IDACs used as as 1x 8-bit IDAC
  • Inductive Sensing
  • Capcitive Sensing
  • Five 16-bit TCPWM block

Applications

Documents

Design resources

Developer community