CY8CKIT-148
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsRefrigerator
-
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseInductive sense coil buttons
-
CoreArm Cortex-M0+
-
External memoryNone
-
FamilyPSOC™ 4700S Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationConsumer, Industrial
-
SensorsNone
-
Software SupportPSoC Creator
-
Target ApplicationWearables, Home entertainment, Industrial automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-148 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- PSOC™ 4700 device, 32KB Flash/4KB SRAM
- 3 Inductive Coils with metal overlay
- 3 Feedback LEDs
- 1 inductive proximity sensing coil
- Current Measurement Jumper
- USB Type-C Connector
- KitProg3
- Programming Header
Benefits
- 32-bit, 48-MHz ARM Cortex-M0+ CPU
- One 10-bit, 16.8-ksps Single-Slope ADC
- Two low-power comparators (CMP)
- 2x 7-bit IDACs used as as 1x 8-bit IDAC
- Inductive Sensing
- Capcitive Sensing
- Five 16-bit TCPWM block
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.