CUR SENSOR PROG GEN2
Active and preferred
RoHS Compliant

CUR SENSOR PROG GEN2

The CUR SENSOR PROG GEN2 is an utility board designed for interfacing with XENSIV™ TLE4973/TLE4978 current sensors operating at a 5 V supply level.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CUR SENSOR PROG GEN2
CUR SENSOR PROG GEN2
ea.


Product details

  • Applications
    Automotive, Industrial
  • Classification
    AEC-Q100
  • Family
    Current sensors

OPN
CURSENSORPROGGEN2TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This board is compatible with all TLE4973 (VSON, TISON, TDSO) three-phase and TLE4978 evaluation boards. It supports live current readouts, diagnostics (e.g., OCD check), EEPROM configuration, and calibration. Compatible boards include TLE4978 EVAL 40A, TLE4978 EVAL 50A, TLE4978 EVAL 60A, TLE4973 EVAL LAT BAR (~682 A full sc. rg.), TLE4973 EVAL VER BAR(~920 A full sc. rg.), TLE4973 EVAL STD PCB (~221 A full sc. rg.), TLE4973 EVAL INLAY (~460 A full sc. rg.), TLE4973 EVAL 120 A (~120 A full sc. rg.).

Features

  • USB isolator included
  • Based on XMC1100 Infineon MCU
  • For evaluating three-phase systems
  • Compatible with TLE4973 boards
  • Real-time GUI provided
  • Programming and calibration tool

Benefits

  • Interfacing with TLE4973/TLE4978 boards
  • Simplifies sensor programming process
  • Enables seamless system integration
  • Compatible with Infineon software tools

Applications

Documents

Design resources