16FX Flash MCU Programmer
Efficient FLASH MCU Programmer Software: Seamlessly Write and Retrieve Data from Flash Memory
-
On this page
About
FLASH MCU Programmer is software which writes data to flash memory from PC. It can also get data from flash memory.
- PC: PC with 800 megahertz (MHz) 32-bit (x86) or higher processor clock speed recommended.
- OS: Microsoft Windows XP Professional with Service Pack 3, Windows Vista(32bit), Windows7(32bit)
- Memory: 512 MB of system memory or higher recommended
- Download xxx.zip.
- Unzip xxx.zip
- Double-click "xxxsetup.exe".
- Respond to the messages displayed and specify the directory in the product to be installed.
FLASH MCU Programmer is software which writes data to flash memory from PC. It can also get data from flash memory.
- PC: PC with 800 megahertz (MHz) 32-bit (x86) or higher processor clock speed recommended.
- OS: Microsoft Windows XP Professional with Service Pack 3, Windows Vista(32bit), Windows7(32bit)
- Memory: 512 MB of system memory or higher recommended
- Download xxx.zip.
- Unzip xxx.zip
- Double-click "xxxsetup.exe".
- Respond to the messages displayed and specify the directory in the product to be installed.