- Current Sensing MOSFETs
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
Automotive camera modules for ADAS and surround view
Scalable automotive camera module solutions for ADAS vision systems, surround view, and interior sensing — ISO 26262-ready for next-gen vehicles
-
On this page
Overview
Accelerate your automotive camera module designs with Infineon's scalable semiconductor solutions for ADAS vision systems, surround view, and interior monitoring. Designed for automotive functional safety, these solutions enable reliable and efficient front cameras and advanced multi‑camera architectures. From lane departure warning to forward collision warning and pedestrian detection, Infineon delivers the right ADAS camera solution.
Benefits
- ADAS‑ready camera architectures
- Support for multi‑camera systems
- Functional safety ready
- Automotive‑grade reliability
- High integration efficiency
- Supports front and surround cameras
- Scalable ADAS camera platforms
- Efficient system integration
Block diagram
Share in WeChat
Scan the QR code with your WeChat App to share this page.
About
The automotive camera module is central to modern vehicle safety and performance. Infineon enables high-performance camera solutions engineered to scale effortlessly across vehicle platforms — from single-camera systems to sophisticated multi-camera architectures.
Designed with precision and system balance in mind, these solutions support increasing sensor resolution, higher data rates, and growing functional complexity, without compromising efficiency or integration flexibility. This scalable approach allows OEMs and Tier-1 suppliers to deliver consistent ADAS camera performance across vehicle lines, while maintaining cost discipline and architectural consistency.
Deliver reliable, safety-ready automotive camera module systems with confidence. Infineon's ADAS camera solutions are engineered to meet the highest automotive quality standards, supporting ISO 26262 functional safety concepts and predictable system behavior across demanding operating conditions. Furthermore, our automotive camera module ICs support ASIL B and ASIL D functional safety requirements.
With robust designs optimized for long-term reliability, Infineon helps automotive camera systems deliver precise, repeatable performance throughout the vehicle lifecycle. This focus on automotive-grade durability and safety readiness supports the integration of camera ECUs into safety-critical vehicle architectures — where confidence, control, and trust are essential.
From front camera perception to surround view and interior monitoring, advanced driver assistance functions rely on camera systems that perform with speed, accuracy, and consistency. Infineon solutions are designed to support these use cases across a broad range of ADAS and automated driving applications.
By enabling efficient multi‑camera integration and scalable system architectures, Infineon supports the transition toward more centralized and performance‑oriented ADAS designs. This allows automotive manufacturers to expand perception capabilities while maintaining clear system structure, controlled complexity, and premium driving experiences.
ADAS and automated driving solutions
Surround view and active safety systems
Automotive camera module systems enable a wide range of advanced driver assistance functions, including lane departure warning, forward collision warning, traffic sign recognition, and pedestrian detection.
Infineon's AURIX™ TC3xx microcontroller family, with its high-performance hexa-core architecture and advanced features for connectivity, security, and ISO 26262 functional safety, is the ideal MCU for ADAS camera solutions. OPTIREG™ PMICs are automotive-grade, multi-rail power management ICs designed for demanding camera module power supply requirements. OPTIREG™ automotive linear voltage regulators convert a wide DC input range to a stabilized, lower output voltage — completing the power supply chain for compact automotive camera designs.
Infineon’s portfolio supports high-speed automotive Ethernet interfaces for efficient transmission of high-resolution video streams from single and multi-camera systems. Ethernet-based camera bridges and PHY solutions enable seamless integration of MIPI CSI-2 camera inputs into scalable in-vehicle networks, providing multi-gigabit bandwidth, low latency, and robust data integrity. These technologies are key enablers for zonal architectures and software-defined vehicles, where large volumes of sensor data must be transported reliably to centralized compute platforms.
With multi-gigabit bandwidth and advanced signal processing, Infineon technologies help meet the growing data demands of ADAS, supporting scalable in-vehicle networks, zonal E/E architectures, and software-defined vehicles.
Ethernet camera bridge for software defined vehicles
Automotive Ethernet solutions
The automotive camera module is central to modern vehicle safety and performance. Infineon enables high-performance camera solutions engineered to scale effortlessly across vehicle platforms — from single-camera systems to sophisticated multi-camera architectures.
Designed with precision and system balance in mind, these solutions support increasing sensor resolution, higher data rates, and growing functional complexity, without compromising efficiency or integration flexibility. This scalable approach allows OEMs and Tier-1 suppliers to deliver consistent ADAS camera performance across vehicle lines, while maintaining cost discipline and architectural consistency.
Deliver reliable, safety-ready automotive camera module systems with confidence. Infineon's ADAS camera solutions are engineered to meet the highest automotive quality standards, supporting ISO 26262 functional safety concepts and predictable system behavior across demanding operating conditions. Furthermore, our automotive camera module ICs support ASIL B and ASIL D functional safety requirements.
With robust designs optimized for long-term reliability, Infineon helps automotive camera systems deliver precise, repeatable performance throughout the vehicle lifecycle. This focus on automotive-grade durability and safety readiness supports the integration of camera ECUs into safety-critical vehicle architectures — where confidence, control, and trust are essential.
From front camera perception to surround view and interior monitoring, advanced driver assistance functions rely on camera systems that perform with speed, accuracy, and consistency. Infineon solutions are designed to support these use cases across a broad range of ADAS and automated driving applications.
By enabling efficient multi‑camera integration and scalable system architectures, Infineon supports the transition toward more centralized and performance‑oriented ADAS designs. This allows automotive manufacturers to expand perception capabilities while maintaining clear system structure, controlled complexity, and premium driving experiences.
ADAS and automated driving solutions
Surround view and active safety systems
Automotive camera module systems enable a wide range of advanced driver assistance functions, including lane departure warning, forward collision warning, traffic sign recognition, and pedestrian detection.
Infineon's AURIX™ TC3xx microcontroller family, with its high-performance hexa-core architecture and advanced features for connectivity, security, and ISO 26262 functional safety, is the ideal MCU for ADAS camera solutions. OPTIREG™ PMICs are automotive-grade, multi-rail power management ICs designed for demanding camera module power supply requirements. OPTIREG™ automotive linear voltage regulators convert a wide DC input range to a stabilized, lower output voltage — completing the power supply chain for compact automotive camera designs.
Infineon’s portfolio supports high-speed automotive Ethernet interfaces for efficient transmission of high-resolution video streams from single and multi-camera systems. Ethernet-based camera bridges and PHY solutions enable seamless integration of MIPI CSI-2 camera inputs into scalable in-vehicle networks, providing multi-gigabit bandwidth, low latency, and robust data integrity. These technologies are key enablers for zonal architectures and software-defined vehicles, where large volumes of sensor data must be transported reliably to centralized compute platforms.
With multi-gigabit bandwidth and advanced signal processing, Infineon technologies help meet the growing data demands of ADAS, supporting scalable in-vehicle networks, zonal E/E architectures, and software-defined vehicles.
Ethernet camera bridge for software defined vehicles
Automotive Ethernet solutions